Center Distance (in)
19.5
Maximum Torque (in-lb)
386727
mounting_surface_diameter_in_english
61.023622047244
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1927
center_distance_in_english
19.5
b10_torque_capacity_inlb_english
37
Output Radial Capacity (lb)
82600
B10 Torque Capacity (in-lb)
37
Output Thrust/Axial Capacity (lb)
120000
output_overturning_moment_capacity_inlb_english
2904000
Center Thru Hole Diameter (in)
18.5
output_radial_capactiry_lb_english
82600
maximum_torque_inlb_english
386727
Output Overturning Moment Capacity (in-lb)
2904000
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
13736
Height To Mounting Surface (in)
27.6
Internal Inertia (lb-in²)
1860966
height_t0_mounting_surface_in_english
27.55905511811
Internal Inertia (lb-in²)
1860966
Mounting Surface Diameter (in)
61.0
center_thru_hole_diameter_in_english
18.5
output_thrust_axial_capacity_lb_english
120000
Maximum Torque (Nm)
43698
Height To Mounting Surface (mm)
700
Maximum Torque (Nm)
43698
Output Overturning Moment Capacity (Nm)
328136
B10 Torque Capacity (Nm)
37770
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.564
center_distance_mm_metric
495.3
output_overturning_moment_capacity_nm_metric
328136
Internal Inertia (kgm²)
545
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
534000
Mounting Surface Diameter (mm)
1550.0
Center Thru Hole Diameter (mm)
470
center_thru_hole_diameter_mm_metric
470
output_thrust_axial_capacity_n_metric
534000
b10_torque_capacity_nm_metric
37770
Output Radial Capacity (N)
367570
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
4.02
height_t0_mounting_surface_mm_metric
700
Center Distance (mm)
495.3
mounting_surface_diameter_mm_metric
1550
Internal Inertia (kgm²)
545
output_radial_capactiry_n_metric
367570