Output Radial Capacity (lb)
82600
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
65265
height_t0_mounting_surface_in_english
27.55905511811
mounting_surface_diameter_in_english
61.023622047244
B10 Torque Capacity (in-lb)
37
maximum_torque_inlb_english
1049752
output_radial_capactiry_lb_english
82600
Height To Mounting Surface (in)
27.6
Output Overturning Moment Capacity (in-lb)
2904000
center_thru_hole_diameter_in_english
18.5
center_distance_in_english
19.5
output_overturning_moment_capacity_inlb_english
2904000
Maximum Torque (in-lb)
1049752
Internal Inertia (lb-in²)
2098300
Mounting Surface Diameter (in)
61.0
Center Thru Hole Diameter (in)
18.5
Center Distance (in)
19.5
output_thrust_axial_capacity_lb_english
120000
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13190
b10_torque_capacity_inlb_english
37
Output Thrust/Axial Capacity (lb)
120000
Internal Inertia (lb-in²)
2098300
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
3.86
B10 Torque Capacity (Nm)
102652
Output Overturning Moment Capacity (Nm)
328136
Output Radial Capacity (N)
367570
output_radial_capactiry_n_metric
367570
height_t0_mounting_surface_mm_metric
700
Output Thrust/Axial Capacity (N)
534000
Internal Inertia (kgm²)
614
center_distance_mm_metric
495.3
Center Distance (mm)
495.3
b10_torque_capacity_nm_metric
102652
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
19.1
mounting_surface_diameter_mm_metric
1550
output_thrust_axial_capacity_n_metric
534000
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
328136
Maximum Torque (Nm)
118616
center_thru_hole_diameter_mm_metric
470
Center Thru Hole Diameter (mm)
470
Mounting Surface Diameter (mm)
1550.0
Height To Mounting Surface (mm)
700
Internal Inertia (kgm²)
614
Maximum Torque (Nm)
118616