center_distance_in_english
19.5
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
141806.0
mounting_surface_diameter_in_english
61.0236220472
Internal Inertia (lb-in²)
2098300.0
Output Thrust/Axial Capacity (lb)
120000.0
Maximum Torque (in-lb)
1089851.0
output_radial_capactiry_lb_english
82600.0
Mounting Surface Diameter (in)
61.0
Center Distance (in)
19.5
Output Overturning Moment Capacity (in-lb)
2904000.0
height_t0_mounting_surface_in_english
27.5590551181
center_thru_hole_diameter_in_english
18.5
B10 Torque Capacity (in-lb)
37.0
output_overturning_moment_capacity_inlb_english
2904000.0
Internal Inertia (lb-in²)
2098300.0
Height To Mounting Surface (in)
27.6
output_thrust_axial_capacity_lb_english
120000.0
Output Radial Capacity (lb)
82600.0
b10_torque_capacity_inlb_english
37.0
maximum_torque_inlb_english
1089851.0
Center Thru Hole Diameter (in)
18.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
30138.0
Internal Inertia (kgm²)
614.0
b10_torque_capacity_nm_metric
106564.0
Output Overturning Moment Capacity (Nm)
328136.0
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
41.5
Internal Inertia (kgm²)
614.0
height_t0_mounting_surface_mm_metric
700.0
output_thrust_axial_capacity_n_metric
534000.0
Maximum Torque (Nm)
123147.0
Center Distance (mm)
495.3
center_distance_mm_metric
495.3
Mounting Surface Diameter (mm)
1550.0
output_overturning_moment_capacity_nm_metric
328136.0
Output Radial Capacity (N)
367570.0
Center Thru Hole Diameter (mm)
470.0
B10 Torque Capacity (Nm)
106564.0
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
534000.0
Maximum Torque (Nm)
123147.0
center_thru_hole_diameter_mm_metric
470.0
output_radial_capactiry_n_metric
367570.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
8.82
Height To Mounting Surface (mm)
700.0
mounting_surface_diameter_mm_metric
1550.0