Internal Inertia (lb-in²)
18407
Output Thrust/Axial Capacity (lb)
14650
center_distance_in_english
12.5
center_thru_hole_diameter_in_english
6.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
27
maximum_torque_inlb_english
32236
output_thrust_axial_capacity_lb_english
14650
B10 Torque Capacity (in-lb)
27554
output_overturning_moment_capacity_inlb_english
68119
Output Radial Capacity (lb)
5850
b10_torque_capacity_inlb_english
27554
mounting_surface_diameter_in_english
20.5
Center Distance (in)
12.5
Center Thru Hole Diameter (in)
6.5
Height To Mounting Surface (in)
15.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
256
Output Overturning Moment Capacity (in-lb)
68119
Mounting Surface Diameter (in)
20.5
height_t0_mounting_surface_in_english
15.5
output_radial_capactiry_lb_english
5850
Maximum Torque (in-lb)
32236
Internal Inertia (lb-in²)
18407
Mounting Surface Diameter (mm)
520.7
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.008
Maximum Torque (Nm)
3642
output_radial_capactiry_n_metric
26033
output_thrust_axial_capacity_n_metric
65193
Output Overturning Moment Capacity (Nm)
19.935
b10_torque_capacity_nm_metric
3113
Imperial or Metric Product
Imperial
center_thru_hole_diameter_mm_metric
165.1
center_distance_mm_metric
317.5
Internal Inertia (kgm²)
5.387
Center Thru Hole Diameter (mm)
165.1
Height To Mounting Surface (mm)
393.7
Output Radial Capacity (N)
26033
Center Distance (mm)
317.5
mounting_surface_diameter_mm_metric
520.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.075
B10 Torque Capacity (Nm)
3113
Maximum Torque (Nm)
3642
Internal Inertia (kgm²)
5.387
output_overturning_moment_capacity_nm_metric
19.935
height_t0_mounting_surface_mm_metric
393.7
Output Thrust/Axial Capacity (N)
65193