Output Radial Capacity (lb)
5850
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
678
mounting_surface_diameter_in_english
20.5
Height To Mounting Surface (in)
15.5
Center Thru Hole Diameter (in)
6.5
Output Overturning Moment Capacity (in-lb)
68119
maximum_torque_inlb_english
57510
height_t0_mounting_surface_in_english
15.5
output_thrust_axial_capacity_lb_english
14650
Internal Inertia (lb-in²)
18985
output_radial_capactiry_lb_english
5850
output_overturning_moment_capacity_inlb_english
68119
Maximum Torque (in-lb)
57510
B10 Torque Capacity (in-lb)
61825
Output Thrust/Axial Capacity (lb)
14650
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4530
center_distance_in_english
12.5
Internal Inertia (lb-in²)
18985
Mounting Surface Diameter (in)
20.5
Center Distance (in)
12.5
center_thru_hole_diameter_in_english
6.5
b10_torque_capacity_inlb_english
61825
Center Distance (mm)
317.5
b10_torque_capacity_nm_metric
6986
Internal Inertia (kgm²)
5.556
Height To Mounting Surface (mm)
393.7
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.198
center_thru_hole_diameter_mm_metric
165.1
height_t0_mounting_surface_mm_metric
393.7
output_radial_capactiry_n_metric
26033
center_distance_mm_metric
317.5
output_thrust_axial_capacity_n_metric
65193
B10 Torque Capacity (Nm)
6986
output_overturning_moment_capacity_nm_metric
19.935
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
6498
Output Radial Capacity (N)
26033
Output Thrust/Axial Capacity (N)
65193
mounting_surface_diameter_mm_metric
520.7
Output Overturning Moment Capacity (Nm)
19.935
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.326
Mounting Surface Diameter (mm)
520.7
Maximum Torque (Nm)
6498
Internal Inertia (kgm²)
5.556
Center Thru Hole Diameter (mm)
165.1