Email_Header_2550x130px_Banner_Automate
Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and solid base with straight bar.

2002-SBR

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.28
Weight (lb) 0.55
Clamp Arm Length (in) 1.91
Maximum Holding Capacity (lbf) 600
Maxmum Holding Capacity (N) 2700
Weight (kg) 0.25
Clamp Arm Length (mm) 48.5
Height Under Clamp Arm (mm) 32.5
Application - Machining Poor/Low
Application - Checking Fixtures Excellent/High
Standard Material Steel
Bolt Retainer 2002115-E
Service Environment Normal
Application - Welding Fair/Medium
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Application - Wood-Working Excellent/High
Handle Vertical
Base Mounting Style Straight
Clamp Bar Opening (+10°) (degrees) 75
Clamp Arm Style Solid Bar
Product Series 2002/2007
Product Function Clamping
Application - Closures Excellent/High
Toggle Lock Plus Yes
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
Product Type Standard
Handle Opening (+10°) 66
Product Accessories
2002115-E
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top