Email_Header_2550x130px_Banner_Automate
Manual Clamping
Small toggle clamp series for light duty clamping in tight spaces with left flanged base and solid bar.

205-SL

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.07
Maximum Holding Capacity (lbf) 60
Clamp Arm Length (in) 0.88
Height Under Clamp Arm (in) 0.39
Maxmum Holding Capacity (N) 270
Weight (kg) 0.03
Height Under Clamp Arm (mm) 9.8
Clamp Arm Length (mm) 22.4
Product Series 205
Service Environment Normal
Accomodates Workpiece Variation No
Handle Horizonal
Base Mounting Style Flange, left
Product Type Standard
Handle Opening (+10°) 82
Spindle Assembly 205208-M
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Clamp Arm Style Solid Bar
Toggle Lock Plus No
Application - Welding Poor/Low
Clamp Bar Opening (+10°) (degrees) 94
Application - Food Processing Fair/Medium
Product Function Clamping
Application - Machining Poor/Low
Application - Closures Excellent/High
Standard Material Steel
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top