Email_Header_2550x130px_Banner_Automate
Manual Clamping
Stainless steel, horizontal hold down clamp with flanged base and high U-bar.

206-HSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.07
Height Under Clamp Arm (in) 0.75
Maximum Holding Capacity (lbf) 100
Clamp Arm Length (in) 0.93
Clamp Arm Length (mm) 23.6
Weight (kg) 0.03
Maxmum Holding Capacity (N) 440
Height Under Clamp Arm (mm) 19
Application - Closures Excellent/High
Product Function Clamping
Application - Checking Fixtures Fair/Medium
Clamp Bar Opening (+10°) (degrees) 90
Clamp Arm Style High U-Bar
Flanged Washers 105906
Accomodates Workpiece Variation No
Product Type Standard
Application - Assembly Excellent/High
Duty Cycle 2
Product Series 206
Application - Machining Poor/Low
Standard Material Stainless Steel
Application - Wood-Working Fair/Medium
Base Mounting Style Flange
Application - Welding Poor/Low
Handle Horizonal
Toggle Lock Plus No
Handle Opening (+10°) 90
Product Type Horizontal Hold-Down Clamps
Spindle Assembly 205943
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Harsh/Dirty
Application - Food Processing Fair/Medium
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top