Email_Header_2550x130px_Banner_Automate
Manual Clamping
Stainless steel, horizontal hold down clamp with flanged base and low U-bar.

206-SS

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.4
Weight (lb) 0.07
Clamp Arm Length (in) 0.93
Maximum Holding Capacity (lbf) 100
Height Under Clamp Arm (mm) 10.2
Maxmum Holding Capacity (N) 440
Weight (kg) 0.03
Clamp Arm Length (mm) 23.6
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Poor/Low
Application - Food Processing Fair/Medium
Handle Horizonal
Application - Wood-Working Fair/Medium
Spindle Assembly 205943
Base Mounting Style Flange
Application - Machining Poor/Low
Flanged Washers 105906
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 90
Product Series 206
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Clamp Arm Style Low U-Bar
Application - Closures Excellent/High
Service Environment Harsh/Dirty
Standard Material Stainless Steel
Product Type Standard
Duty Cycle 2
Product Type Horizontal Hold-Down Clamps
Toggle Lock Plus No
Handle Opening (+10°) 90
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top