Email_Header_2550x130px_Banner_Automate
Manual Clamping
Low profile, horizontal hold down clamp with U-bar and flanged base.

213-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.18
Maximum Holding Capacity (lbf) 150
Clamp Arm Length (in) 1.42
Height Under Clamp Arm (in) 0.65
Clamp Arm Length (mm) 36
Maxmum Holding Capacity (N) 670
Weight (kg) 0.08
Height Under Clamp Arm (mm) 16.5
Product Type Standard
Application - Welding Fair/Medium
Application - Machining Poor/Low
Handle Opening (+10°) 60
Product Series 213
Spindle Assembly 213208-M
Application - Wood-Working Excellent/High
Service Environment Normal
Clamp Arm Style U-Bar
Application - Closures Excellent/High
Duty Cycle 2
Application - Checking Fixtures Excellent/High
Standard Material Steel (Black)
Base Mounting Style Flange
Application - Assembly Excellent/High
Product Function Clamping
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 90
Handle Horizonal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 102111
Application - Food Processing Fair/Medium
Toggle Lock Plus No
Back to Top