Email_Header_2550x130px_Banner_Automate
Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

217-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Clamp Arm Length (in) 2.31
Maximum Holding Capacity (lbf) 200
Height Under Clamp Arm (in) 0.92
Maxmum Holding Capacity (N) 900
Weight (kg) 0.18
Clamp Arm Length (mm) 58.7
Height Under Clamp Arm (mm) 23.4
Standard Material Steel (Black)
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Application - Welding Fair/Medium
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Duty Cycle 2
Product Function Clamping
Base Mounting Style Flange
Spindle Assembly 202208-M
Handle Horizonal
Clamp Bar Opening (+10°) (degrees) 91
Accomodates Workpiece Variation No
Handle Opening (+10°) 61
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Normal
Flanged Washers 215105
Application - Checking Fixtures Excellent/High
Product Series 217
Product Type Standard
Toggle Lock Plus No
Application - Closures Excellent/High
Back to Top