Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
22300
22300
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.06
Plunger Length (in)
19.17
Weight (kg)
1.39
Clamp Size (mm)
220.0
Plunger Length (mm)
487.0
Plunger Tap (mm)
M12
Accessory Type
Plungers
PublishedDate
1673617262000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
clamp accessories
Product Function
Clamping
Back to Top