Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

227-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.25
Maximum Holding Capacity (lbf) 500
Weight (lb) 0.68
Clamp Arm Length (in) 2.65
Weight (kg) 0.31
Clamp Arm Length (mm) 67.3
Height Under Clamp Arm (mm) 31.8
Maxmum Holding Capacity (N) 2220
Duty Cycle 2
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 91
Accomodates Workpiece Variation No
Handle Opening (+10°) 56
Flanged Washers 507107
Application - Wood-Working Excellent/High
Base Mounting Style Flange
Handle Horizonal
Application - Checking Fixtures Excellent/High
Product Series 227
Application - Assembly Excellent/High
Spindle Assembly 225208-M
Clamp Arm Style U-Bar
Product Type Standard
Application - Machining Poor/Low
Application - Welding Fair/Medium
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Standard Material Steel (Black)
Product Function Clamping
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top