Email_Header_2550x130px_Banner_Automate
Manual Clamping
Low profile, horizontal hold down clamp with neoprene spindle, straight base, and U-bar.

235-UB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 4.17
Weight (lb) 1.48
Maximum Holding Capacity (lbf) 750
Height Under Clamp Arm (in) 2.09
Height Under Clamp Arm (mm) 53.1
Clamp Arm Length (mm) 105.9
Weight (kg) 0.67
Maxmum Holding Capacity (N) 3340
Flanged Washers 235106
Application - Assembly Excellent/High
Application - Machining Poor/Low
Handle Opening (+10°) 70
Clamp Bar Opening (+10°) (degrees) 92
Toggle Lock Plus No
Product Type Standard
Application - Welding Fair/Medium
Standard Material Steel
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Normal
Duty Cycle 2
Application - Closures Excellent/High
Product Series 235
Accomodates Workpiece Variation No
Handle Horizonal
Base Mounting Style Straight
Application - Checking Fixtures Excellent/High
Application - Food Processing Fair/Medium
Clamp Arm Style U-Bar
Spindle Assembly 240208-M
Product Function Clamping
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top