Weight (lb)
2.36
Height Under Clamp Arm (in)
2.33
Maximum Holding Capacity (lbf)
1000.0
Clamp Arm Length (in)
4.82
Clamp Arm Length (mm)
122.4
Weight (kg)
1.07
Maxmum Holding Capacity (N)
4450.0
Height Under Clamp Arm (mm)
59.2
Accomodates Workpiece Variation
No
Application - Food Processing
Not Recommended
Application - Checking Fixtures
Excellent/High
Service Environment
Normal
PublishedDate
1675363882000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
No