output_overturning_moment_capacity_inlb_english
395
height_t0_mounting_surface_in_english
3.625
Center Distance (in)
3.25
Height To Mounting Surface (in)
3.6
output_thrust_axial_capacity_lb_english
314
Output Shaft Diameter (in)
0.625
Maximum Torque (in-lb)
444
Output Overturning Moment Capacity (in-lb)
395
Internal Inertia (lb-in²)
3
B10 Torque Capacity (in-lb)
379
output_shaft_dia_in_english
0.625
Output Thrust/Axial Capacity (lb)
314
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.319
mounting_surface_diameter_in_english
1.75
Mounting Surface Diameter (in)
1.8
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.576
Output Radial Capacity (lb)
316
center_distance_in_english
3.25
b10_torque_capacity_inlb_english
379
output_radial_capactiry_lb_english
316
Internal Inertia (lb-in²)
3
maximum_torque_inlb_english
444
Internal Inertia (kgm²)
0.00088
mounting_surface_diameter_mm_metric
44.45
output_overturning_moment_capacity_nm_metric
45
Center Distance (mm)
82.6
Output Overturning Moment Capacity (Nm)
45
Height To Mounting Surface (mm)
92.1
output_thrust_axial_capacity_n_metric
1397
output_radial_capactiry_n_metric
1406
Mounting Surface Diameter (mm)
44.5
Internal Inertia (kgm²)
0.00088
Output Radial Capacity (N)
1406
height_t0_mounting_surface_mm_metric
92.075
Output Shaft Diameter (mm)
15.875
Maximum Torque (Nm)
50
b10_torque_capacity_nm_metric
43
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00009
B10 Torque Capacity (Nm)
43
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
1397
Maximum Torque (Nm)
50
output_shaft_dia_mm_metric
15.875
center_distance_mm_metric
82.55
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0008