b10_torque_capacity_inlb_english
582
Output Radial Capacity (lb)
316
output_shaft_dia_in_english
0.625
B10 Torque Capacity (in-lb)
582
output_thrust_axial_capacity_lb_english
314
Maximum Torque (in-lb)
672
output_overturning_moment_capacity_inlb_english
395
Center Distance (in)
2.75
Internal Inertia (lb-in²)
2
Output Shaft Diameter (in)
0.625
Internal Inertia (lb-in²)
2
Output Thrust/Axial Capacity (lb)
314
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.816
Height To Mounting Surface (in)
3.6
Mounting Surface Diameter (in)
1.8
height_t0_mounting_surface_in_english
3.625
center_distance_in_english
2.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.546
maximum_torque_inlb_english
672
mounting_surface_diameter_in_english
1.75
Output Overturning Moment Capacity (in-lb)
395
output_radial_capactiry_lb_english
316
output_radial_capactiry_n_metric
1406
Output Radial Capacity (N)
1406
height_t0_mounting_surface_mm_metric
92.075
B10 Torque Capacity (Nm)
66
center_distance_mm_metric
69.85
Output Shaft Diameter (mm)
15.875
output_overturning_moment_capacity_nm_metric
45
Output Overturning Moment Capacity (Nm)
45
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00024
Internal Inertia (kgm²)
0.00059
Imperial or Metric Product
Imperial
Center Distance (mm)
69.9
output_thrust_axial_capacity_n_metric
1397
Height To Mounting Surface (mm)
92.1
Internal Inertia (kgm²)
0.00059
b10_torque_capacity_nm_metric
66
Maximum Torque (Nm)
76
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0019
output_shaft_dia_mm_metric
15.875
Maximum Torque (Nm)
76
mounting_surface_diameter_mm_metric
44.45
Output Thrust/Axial Capacity (N)
1397
Mounting Surface Diameter (mm)
44.5