b10_torque_capacity_inlb_english
843
center_distance_in_english
2.75
Output Thrust/Axial Capacity (lb)
314
Center Distance (in)
2.75
output_thrust_axial_capacity_lb_english
314
Output Shaft Diameter (in)
0.625
Maximum Torque (in-lb)
564
Output Overturning Moment Capacity (in-lb)
395
output_radial_capactiry_lb_english
316
mounting_surface_diameter_in_english
1.75
maximum_torque_inlb_english
564
Internal Inertia (lb-in²)
3
B10 Torque Capacity (in-lb)
843
Mounting Surface Diameter (in)
1.8
Output Radial Capacity (lb)
316
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.158
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
25.287
Internal Inertia (lb-in²)
3
height_t0_mounting_surface_in_english
3.625
Height To Mounting Surface (in)
3.6
output_overturning_moment_capacity_inlb_english
395
output_shaft_dia_in_english
0.625
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00092
Height To Mounting Surface (mm)
92.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
output_shaft_dia_mm_metric
15.875
height_t0_mounting_surface_mm_metric
92.075
Maximum Torque (Nm)
64
output_radial_capactiry_n_metric
1406
Maximum Torque (Nm)
64
b10_torque_capacity_nm_metric
95
Output Shaft Diameter (mm)
15.875
Output Radial Capacity (N)
1406
Output Overturning Moment Capacity (Nm)
45
mounting_surface_diameter_mm_metric
44.45
Output Thrust/Axial Capacity (N)
1397
Internal Inertia (kgm²)
0.00088
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
95
center_distance_mm_metric
69.85
Internal Inertia (kgm²)
0.00088
Center Distance (mm)
69.9
output_overturning_moment_capacity_nm_metric
45
output_thrust_axial_capacity_n_metric
1397
Mounting Surface Diameter (mm)
44.5