Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
3
3.0MTT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
3
Conveyor Width (in)
13.09
Conveyor Width (mm)
332.486
Imperial or Metric Product
Imperial
Link Length (mm)
76.2
Number Of Teeth On Drive Sprocket (Teeth)
12
Conveyor Finish
Industrial
Product Series
Modular Table Top
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Back to Top