Maximum Holding Capacity (lbf)
1500
Drawing Movement without Thumb Control (in)
0.75
Hook Adjustment (in)
0.55
Max Hook Adjustment (in)
0.55
Weight (lb)
1.1
Hook Adjustment (mm)
14
Hook Adjustable Range (mm)
14
Drawing Movement without Thumb Control (mm)
19.1
Drawing Movement without Thumb Control (mm)
19.1
Weight (kg)
0.5
Maxmum Holding Capacity (N)
6700
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly
3051808
Standard Material
Stainless Steel