Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
324-RSS
324-RSS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
500
Drawing Movement without Thumb Control (in)
1.53
Max Hook Adjustment (in)
0.44
Weight (lb)
0.24
Drawing Movement without Thumb Control (mm)
38.7
Hook Adjustable Range (mm)
11.9
Weight (kg)
0.11
Drawing Movement without Thumb Control (mm)
38.7
Maxmum Holding Capacity (N)
2200
Maxmum Holding Capacity (N)
2200
Product Type
Pull-Action Latch Clamps
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1
Product Series
324/334/344/374
Latch Plate
324101
Product Function
Clamping
Hook Adjustable Range
11.9
Hook Type
U-Hook (Vertical)
Replacement Hook Assembly
324915
Standard Material
Stainless Steel
Product Type
Standard
Base Mounting Style
Flange
Latch Plate Supplied?
Yes
Back to Top