Weight (lb)
0.24
Drawing Movement with Thumb Control
1.5
Drawing Movement without Thumb Control (in)
2.3
Max Hook Adjustment (in)
0.25
Maximum Holding Capacity (lbf)
200
Hook Adjustable Range (mm)
7.4
Drawing Movement without Thumb Control (mm)
59.7
Weight (kg)
0.11
Maxmum Holding Capacity (N)
900
Drawing Movement without Thumb Control (mm)
59.7
Drawing Movement with Thumb Control (in)
38.1
Product Function
Clamping
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Product Series
330/351/371/381
Replacement Hook Assembly
330215
Hook Adjustable Range
7.4
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
17:1
Toggle Lock Plus
No
Standard Material
Steel
Hook Type
J-Hook