maximum_torque_inlb_english
2390
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.637
Output Thrust/Axial Capacity (lb)
1406
b10_torque_capacity_inlb_english
2063
Output Overturning Moment Capacity (in-lb)
2419
output_radial_capactiry_lb_english
1935
Output Radial Capacity (lb)
1935
Height To Mounting Surface (in)
6.688
mounting_surface_diameter_in_english
2.5
Center Distance (in)
3.5
Maximum Torque (in-lb)
2390
center_distance_in_english
3.5
output_overturning_moment_capacity_inlb_english
2419
Internal Inertia (lb-in²)
7.7
center_thru_hole_diameter_in_english
0.75
Internal Inertia (lb-in²)
7.7
B10 Torque Capacity (in-lb)
2063
Mounting Surface Diameter (in)
2.5
height_t0_mounting_surface_in_english
6.688
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.15
Center Thru Hole Diameter (in)
0.75
output_thrust_axial_capacity_lb_english
1406
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
233
output_overturning_moment_capacity_nm_metric
273
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00019
center_distance_mm_metric
88.9
Maximum Torque (Nm)
270
Output Thrust/Axial Capacity (N)
6257
Output Overturning Moment Capacity (Nm)
273
b10_torque_capacity_nm_metric
233
Internal Inertia (kgm²)
0.00225
Maximum Torque (Nm)
270
output_thrust_axial_capacity_n_metric
6257
Output Radial Capacity (N)
8611
Height To Mounting Surface (mm)
169.9
Center Thru Hole Diameter (mm)
19.1
height_t0_mounting_surface_mm_metric
169.8752
Center Distance (mm)
88.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
center_thru_hole_diameter_mm_metric
19.1
Internal Inertia (kgm²)
0.00225
output_radial_capactiry_n_metric
8611