Max Hook Adjustment (in)
1.07
Drawing Movement without Thumb Control (in)
2.31
Weight (lb)
3.4
Maximum Holding Capacity (lbf)
7500
Maxmum Holding Capacity (N)
33300
Drawing Movement without Thumb Control (mm)
55.6
Drawing Movement without Thumb Control (mm)
55.6
Weight (kg)
1.54
Hook Adjustable Range (mm)
36.1
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
44:1
Hook Type
U-Hook (Horizontal)
Product Function
Clamping
Product Type
Pull-Action Latch Clamps
Replacement Hook Assembly
385915
Toggle Lock Plus
Yes
Product Series
385
Base Mounting Style
Flange
Latch Plate
385902
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Heavy Duty
Latch Plate Supplied?
No
Standard Material
Stainless Steel
Hook Adjustable Range
36.1