mounting_surface_diameter_in_english
2.5
output_overturning_moment_capacity_inlb_english
1620
output_thrust_axial_capacity_lb_english
577
output_radial_capactiry_lb_english
895
Internal Inertia (lb-in²)
14
Output Overturning Moment Capacity (in-lb)
1620
center_distance_in_english
4.812
output_shaft_dia_in_english
2.5
maximum_torque_inlb_english
1283
Output Shaft Diameter (in)
2.5
Mounting Surface Diameter (in)
2.5
b10_torque_capacity_inlb_english
1099
Output Radial Capacity (lb)
895
Internal Inertia (lb-in²)
14
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7.618
Output Thrust/Axial Capacity (lb)
577
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.94
Center Distance (in)
4.812
B10 Torque Capacity (in-lb)
1099
Height To Mounting Surface (in)
5.4
height_t0_mounting_surface_in_english
5.38
Maximum Torque (in-lb)
1283
Height To Mounting Surface (mm)
136.7
Mounting Surface Diameter (mm)
63.5
b10_torque_capacity_nm_metric
124
Imperial or Metric Product
Imperial
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
output_thrust_axial_capacity_n_metric
2568
mounting_surface_diameter_mm_metric
63.5
center_distance_mm_metric
122.2248
Output Shaft Diameter (mm)
63.5
output_shaft_dia_mm_metric
63.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00028
height_t0_mounting_surface_mm_metric
136.652
Internal Inertia (kgm²)
0.0041
Internal Inertia (kgm²)
0.0041
Output Radial Capacity (N)
3983
B10 Torque Capacity (Nm)
124
Center Distance (mm)
122.2
Maximum Torque (Nm)
145
output_overturning_moment_capacity_nm_metric
183
Output Thrust/Axial Capacity (N)
2568
Maximum Torque (Nm)
145
Output Overturning Moment Capacity (Nm)
183
output_radial_capactiry_n_metric
3983