output_thrust_axial_capacity_lb_english
1406
b10_torque_capacity_inlb_english
595
maximum_torque_inlb_english
697
Center Distance (in)
1.9375
Output Shaft Diameter (in)
1
Internal Inertia (lb-in²)
15
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.651
mounting_surface_diameter_in_english
2.81
height_t0_mounting_surface_in_english
7.78
Mounting Surface Diameter (in)
2.81
Output Radial Capacity (lb)
810
Maximum Torque (in-lb)
697
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.818
Internal Inertia (lb-in²)
15
B10 Torque Capacity (in-lb)
595
Height To Mounting Surface (in)
7.78
output_overturning_moment_capacity_inlb_english
1620
output_radial_capactiry_lb_english
810
center_distance_in_english
1.9375
Output Thrust/Axial Capacity (lb)
1406
Output Overturning Moment Capacity (in-lb)
1620
output_shaft_dia_in_english
1
output_overturning_moment_capacity_nm_metric
183
Center Distance (mm)
49.2
output_radial_capactiry_n_metric
3605
Mounting Surface Diameter (mm)
71.4
Output Thrust/Axial Capacity (N)
6257
Maximum Torque (Nm)
79
Output Radial Capacity (N)
3605
output_shaft_dia_mm_metric
25.4
output_thrust_axial_capacity_n_metric
6257
mounting_surface_diameter_mm_metric
71.374
Maximum Torque (Nm)
79
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00024
B10 Torque Capacity (Nm)
67
b10_torque_capacity_nm_metric
67
center_distance_mm_metric
49.2125
Output Overturning Moment Capacity (Nm)
183
Internal Inertia (kgm²)
0.00439
Internal Inertia (kgm²)
0.00439
height_t0_mounting_surface_mm_metric
197.612
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
197.6
Output Shaft Diameter (mm)
25.4
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002