output_shaft_dia_in_english
1
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15.032
output_thrust_axial_capacity_lb_english
1406
center_distance_in_english
1.9375
Height To Mounting Surface (in)
7.78
B10 Torque Capacity (in-lb)
2257
maximum_torque_inlb_english
1616
Internal Inertia (lb-in²)
15
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.866
Output Thrust/Axial Capacity (lb)
1406
Output Shaft Diameter (in)
1
Mounting Surface Diameter (in)
2.81
output_radial_capactiry_lb_english
810
mounting_surface_diameter_in_english
2.81
Maximum Torque (in-lb)
1616
b10_torque_capacity_inlb_english
2257
Center Distance (in)
1.9375
Output Overturning Moment Capacity (in-lb)
1620
Output Radial Capacity (lb)
810
height_t0_mounting_surface_in_english
7.78
output_overturning_moment_capacity_inlb_english
1620
Internal Inertia (lb-in²)
15
B10 Torque Capacity (Nm)
255
Mounting Surface Diameter (mm)
71.4
Center Distance (mm)
49.2
Maximum Torque (Nm)
183
Internal Inertia (kgm²)
0.00439
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00055
output_shaft_dia_mm_metric
25.4
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
Output Shaft Diameter (mm)
25.4
Output Overturning Moment Capacity (Nm)
183
output_radial_capactiry_n_metric
3605
Internal Inertia (kgm²)
0.00439
center_distance_mm_metric
49.2125
Imperial or Metric Product
Imperial
mounting_surface_diameter_mm_metric
71.374
Output Radial Capacity (N)
3605
Maximum Torque (Nm)
183
Height To Mounting Surface (mm)
197.6
output_overturning_moment_capacity_nm_metric
183
height_t0_mounting_surface_mm_metric
197.612
output_thrust_axial_capacity_n_metric
6257
b10_torque_capacity_nm_metric
255
Output Thrust/Axial Capacity (N)
6257