b10_torque_capacity_inlb_english
187
output_thrust_axial_capacity_lb_english
791
maximum_torque_inlb_english
156
Internal Inertia (lb-in²)
0.33
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.103
Internal Inertia (lb-in²)
0.33
output_overturning_moment_capacity_inlb_english
762
center_distance_in_english
1.5748031496063
output_radial_capactiry_lb_english
1107
mounting_surface_diameter_in_english
1.3779527559055
Output Radial Capacity (lb)
1107
Output Overturning Moment Capacity (in-lb)
762
Maximum Torque (in-lb)
156
B10 Torque Capacity (in-lb)
187
Height To Mounting Surface (in)
3.6
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.263
Output Thrust/Axial Capacity (lb)
791
Center Distance (in)
1.6
center_thru_hole_diameter_in_english
0.51
Center Thru Hole Diameter (in)
0.51
height_t0_mounting_surface_in_english
3.6220472440945
Mounting Surface Diameter (in)
1.4
output_overturning_moment_capacity_nm_metric
86
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00008
Mounting Surface Diameter (mm)
35
Output Radial Capacity (N)
4926
mounting_surface_diameter_mm_metric
35
Center Distance (mm)
40
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00062
Internal Inertia (kgm²)
0.000097
output_radial_capactiry_n_metric
4926
Maximum Torque (Nm)
17.6
Height To Mounting Surface (mm)
92
Maximum Torque (Nm)
17.6
B10 Torque Capacity (Nm)
21.1
output_thrust_axial_capacity_n_metric
3520
center_distance_mm_metric
40
height_t0_mounting_surface_mm_metric
92
Center Thru Hole Diameter (mm)
13
center_thru_hole_diameter_mm_metric
13
Output Overturning Moment Capacity (Nm)
86
Internal Inertia (kgm²)
0.000097
Output Thrust/Axial Capacity (N)
3520
b10_torque_capacity_nm_metric
21.1