Jaw Width (in)
1.25
Weight (lb)
0.64
Jaw Depth (in)
1.77
Maximum Holding Capacity (lbf)
275
Jaw Width (mm)
31.8
Jaw Depth (mm)
45
Maxmum Holding Capacity (N)
1560
Maximum Clamping Thickness (mm)
23.3
Weight (kg)
0.29
Spindle Part Number
441203-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)