Internal Inertia (lb-in²)
45
B10 Torque Capacity (in-lb)
5265
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
7.359
output_thrust_axial_capacity_lb_english
1433
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
59.186
Output Overturning Moment Capacity (in-lb)
12959
Output Radial Capacity (lb)
3767
output_radial_capactiry_lb_english
3767
maximum_torque_inlb_english
6113
Center Distance (in)
5.5
Output Thrust/Axial Capacity (lb)
1433
Output Shaft Diameter (in)
1.5
Internal Inertia (lb-in²)
45
output_shaft_dia_in_english
1.5
center_distance_in_english
5.5
b10_torque_capacity_inlb_english
5265
output_overturning_moment_capacity_inlb_english
12959
Maximum Torque (in-lb)
6113
output_thrust_axial_capacity_n_metric
6377
output_overturning_moment_capacity_nm_metric
1464
Output Shaft Diameter (mm)
38.1
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
1464
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.017
Output Thrust/Axial Capacity (N)
6377
Maximum Torque (Nm)
691
Internal Inertia (kgm²)
0.0132
Internal Inertia (kgm²)
0.0132
output_radial_capactiry_n_metric
16763
Maximum Torque (Nm)
691
Center Distance (mm)
139.7
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00215
b10_torque_capacity_nm_metric
595
output_shaft_dia_mm_metric
38.1
center_distance_mm_metric
139.7
B10 Torque Capacity (Nm)
595
Output Radial Capacity (N)
16763