b10_torque_capacity_inlb_english
3892
output_overturning_moment_capacity_inlb_english
12959
B10 Torque Capacity (in-lb)
3892
output_shaft_dia_in_english
1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.399
Output Shaft Diameter (in)
1.5
Internal Inertia (lb-in²)
42
output_radial_capactiry_lb_english
3767
center_distance_in_english
5.5
Output Overturning Moment Capacity (in-lb)
12959
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
11.49
Output Thrust/Axial Capacity (lb)
1433
Maximum Torque (in-lb)
4527
output_thrust_axial_capacity_lb_english
1433
Internal Inertia (lb-in²)
42
Output Radial Capacity (lb)
3767
Center Distance (in)
5.5
maximum_torque_inlb_english
4527
output_shaft_dia_mm_metric
38.1
Output Overturning Moment Capacity (Nm)
1464
Output Thrust/Axial Capacity (N)
6377
B10 Torque Capacity (Nm)
440
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00041
output_thrust_axial_capacity_n_metric
6377
Internal Inertia (kgm²)
0.0123
center_distance_mm_metric
139.7
Internal Inertia (kgm²)
0.0123
Center Distance (mm)
139.7
Output Radial Capacity (N)
16763
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
512
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
b10_torque_capacity_nm_metric
440
Output Shaft Diameter (mm)
38.1
output_radial_capactiry_n_metric
16763
Maximum Torque (Nm)
512
output_overturning_moment_capacity_nm_metric
1464