output_shaft_dia_in_english
1.5
Internal Inertia (lb-in²)
48
Output Overturning Moment Capacity (in-lb)
12959
B10 Torque Capacity (in-lb)
6121
output_overturning_moment_capacity_inlb_english
12959
Internal Inertia (lb-in²)
48
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
91.767
Center Distance (in)
5.5
output_radial_capactiry_lb_english
3767
b10_torque_capacity_inlb_english
6121
Output Thrust/Axial Capacity (lb)
1433
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
11.429
output_thrust_axial_capacity_lb_english
1433
Output Radial Capacity (lb)
3767
Maximum Torque (in-lb)
7090
center_distance_in_english
5.5
maximum_torque_inlb_english
7090
Output Shaft Diameter (in)
1.5
Output Overturning Moment Capacity (Nm)
1464
B10 Torque Capacity (Nm)
692
center_distance_mm_metric
139.7
b10_torque_capacity_nm_metric
692
Internal Inertia (kgm²)
0.014
Maximum Torque (Nm)
801
Output Radial Capacity (N)
16763
Center Distance (mm)
139.7
output_radial_capactiry_n_metric
16763
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.014
Output Thrust/Axial Capacity (N)
6377
Maximum Torque (Nm)
801
output_thrust_axial_capacity_n_metric
6377
output_shaft_dia_mm_metric
38.1
Output Shaft Diameter (mm)
38.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.027
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00334
output_overturning_moment_capacity_nm_metric
1464