Output Radial Capacity (lb)
3767
output_radial_capactiry_lb_english
3767
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27.349
Internal Inertia (lb-in²)
48
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.377
Output Overturning Moment Capacity (in-lb)
12959
output_overturning_moment_capacity_inlb_english
12959
Output Shaft Diameter (in)
1.5
b10_torque_capacity_inlb_english
8219
maximum_torque_inlb_english
7708
output_shaft_dia_in_english
1.5
Center Distance (in)
5.5
B10 Torque Capacity (in-lb)
8219
Internal Inertia (lb-in²)
48
center_distance_in_english
5.5
output_thrust_axial_capacity_lb_english
1433
Output Thrust/Axial Capacity (lb)
1433
Maximum Torque (in-lb)
7708
Maximum Torque (Nm)
871
output_overturning_moment_capacity_nm_metric
1464
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Imperial or Metric Product
Imperial
center_distance_mm_metric
139.7
b10_torque_capacity_nm_metric
929
Output Shaft Diameter (mm)
38.1
Center Distance (mm)
139.7
Output Overturning Moment Capacity (Nm)
1464
output_radial_capactiry_n_metric
16763
Output Thrust/Axial Capacity (N)
6377
Internal Inertia (kgm²)
0.014
output_shaft_dia_mm_metric
38.1
Internal Inertia (kgm²)
0.014
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00099
B10 Torque Capacity (Nm)
929
Output Radial Capacity (N)
16763
Maximum Torque (Nm)
871
output_thrust_axial_capacity_n_metric
6377