Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 503-MLB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503-MLB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1500.0
Height To Top Of Clamp Arm (in) 3.92
Weight (lb) 1.76
Clamp Arm Length (in) 0.53
Clamp Arm Length (mm) 13.5
Weight (kg) 0.8
Height To Top Of Clamp Arm (mm) 99.5
Maxmum Holding Capacity (N) 7000.0
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Poor/Low
Standard Material Forged alloy steel
Product Type Modular Hold-Down Clamps
Service Environment Harsh/Dirty
Clamp Bar Opening (+10°) (degrees) 200.0
Handle Vertical
Application - Machining Fair/Medium
Application - Welding Excellent/High
Clamp Arm Style Weldable
Application - Wood-Working Poor/Low
Application - Checking Fixtures Fair/Medium
Application - Assembly Excellent/High
Toggle Lock Plus No
Product Function Clamping
Duty Cycle 3
Product Series 500 Series
Accomodates Workpiece Variation No
PublishedDate 1689078177000
Base Mounting Style Long
Back to Top