Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 503-MLBLSC Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base and locking spring clip.

503-MLBLSC

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 0.53
Maximum Holding Capacity (lbf) 1500
Height To Top Of Clamp Arm (in) 3.92
Weight (lb) 1.98
Maxmum Holding Capacity (N) 7000
Weight (kg) 0.9
Height To Top Of Clamp Arm (mm) 99.5
Clamp Arm Length (mm) 13.5
Product Function Clamping
Accomodates Workpiece Variation No
Duty Cycle 3
Service Environment Harsh/Dirty
Clamp Arm Style Weldable
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures Fair/Medium
Product Series 500 Series
Toggle Lock Plus No
Application - Closures Poor/Low
Base Mounting Style Long with locking spring clip
Application - Assembly Excellent/High
Handle Vertical
Application - Wood-Working Poor/Low
Clamp Bar Opening (+10°) (degrees) 200
Application - Welding Excellent/High
Application - Food Processing Not Recommended
Product Type Modular Hold-Down Clamps
Standard Material Forged alloy steel
Application - Machining Fair/Medium
Back to Top