Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 503-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503503

Visit Product Series:
CAD

Product Details Unit View:
Handle Diameter (in) 0.71
Handle Length (in) 4.11
Handle Diameter (mm) 18.0
Handle Length (mm) 104.5
Application - Food Processing Not Recommended
Product Series Clamp acessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Poor/Low
Application - Welding Excellent/High
Duty Cycle 3
Product Function Clamping
Accessory Type Handle
Application - Checking Fixtures Fair/Medium
Used With Model/Series 503-MB|503-MBLSC
Application - Closures Poor/Low
Application - Machining Fair/Medium
Application - Assembly Excellent/High
Standard Material Steel
Back to Top