Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 505-MLB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

505-MLB

Visit Product Series:
CAD

Product Details Unit View:
Height To Top Of Clamp Arm (in) 5.29
Clamp Arm Length (in) 1.14
Maximum Holding Capacity (lbf) 2400
Weight (lb) 3.31
Clamp Arm Length (mm) 29
Weight (kg) 1.5
Maxmum Holding Capacity (N) 11000
Height To Top Of Clamp Arm (mm) 134.4
Application - Closures Poor/Low
Application - Assembly Excellent/High
Product Series 500 Series
Product Type Modular Hold-Down Clamps
Service Environment Harsh/Dirty
Accomodates Workpiece Variation No
Application - Welding Excellent/High
Standard Material Forged alloy steel
Application - Checking Fixtures Fair/Medium
Duty Cycle 3
Handle Vertical
Product Function Clamping
Clamp Arm Style Weldable
Application - Machining Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing Not Recommended
Clamp Bar Opening (+10°) (degrees) 200
Application - Wood-Working Poor/Low
Toggle Lock Plus No
Base Mounting Style Long
Back to Top