Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 505-MLBLSC Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base with locking spring clip.

505-MLBLSC

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 2400
Weight (lb) 3.53
Clamp Arm Length (in) 1.14
Height To Top Of Clamp Arm (in) 5.29
Clamp Arm Length (mm) 29
Height To Top Of Clamp Arm (mm) 134.4
Maxmum Holding Capacity (N) 11000
Weight (kg) 1.6
Application - Wood-Working Poor/Low
Product Function Clamping
Application - Food Processing Not Recommended
Application - Machining Fair/Medium
Accomodates Workpiece Variation No
Clamp Arm Style Weldable
Clamp Bar Opening (+10°) (degrees) 200
Handle Vertical
Standard Material Forged alloy steel
Application - Assembly Excellent/High
Application - Closures Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Application - Welding Excellent/High
Product Type Modular Hold-Down Clamps
Base Mounting Style Long with locking spring clip
Duty Cycle 3
Product Series 500 Series
Service Environment Harsh/Dirty
Application - Checking Fixtures Fair/Medium
Back to Top