Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 505-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

505502

Visit Product Series:
CAD

Product Details Unit View:
Mounting Holes - Width (in) 1.18
Mounting Holes - Length (in) 1.57
Mounting Hole - Diameter (in) 0.32
Mounting Holes - Width (mm) 30.0
Mounting Holes - Length (mm) 40.0
Mounting Hole - Diameter (mm) 8.1
Duty Cycle 3
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Base Plate
Standard Material Steel
Application - Welding Excellent/High
Application - Closures Poor/Low
Application - Wood-Working Poor/Low
Product Type Clamp Accessories
PublishedDate 1677675409000
Application - Machining Fair/Medium
Application - Food Processing Not Recommended
Used With Model/Series 505-MB|505-MBLSC
Product Function Clamping
Application - Assembly Excellent/High
Application - Checking Fixtures Fair/Medium
Product Series Clamp acessories
Back to Top