mounting_surface_diameter_in_english
1.7716535433071
height_t0_mounting_surface_in_english
4.8425196850394
b10_torque_capacity_inlb_english
374
output_overturning_moment_capacity_inlb_english
1572
Internal Inertia (lb-in²)
1.4
Output Thrust/Axial Capacity (lb)
925
Maximum Torque (in-lb)
190
Output Radial Capacity (lb)
1775
Internal Inertia (lb-in²)
1.4
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15
Center Thru Hole Diameter (in)
0.59
Center Distance (in)
2.0
Output Overturning Moment Capacity (in-lb)
1572
center_thru_hole_diameter_in_english
0.59
B10 Torque Capacity (in-lb)
374
maximum_torque_inlb_english
190
Mounting Surface Diameter (in)
1.8
output_thrust_axial_capacity_lb_english
925
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.88
center_distance_in_english
1.9685039370079
output_radial_capactiry_lb_english
1775
Height To Mounting Surface (in)
4.8
Output Radial Capacity (N)
7899
output_overturning_moment_capacity_nm_metric
178
center_thru_hole_diameter_mm_metric
15
Center Distance (mm)
50
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00438
Output Thrust/Axial Capacity (N)
4116
b10_torque_capacity_nm_metric
42.3
output_thrust_axial_capacity_n_metric
4116
output_radial_capactiry_n_metric
7899
mounting_surface_diameter_mm_metric
45
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00055
Center Thru Hole Diameter (mm)
15
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.00041
height_t0_mounting_surface_mm_metric
123
Maximum Torque (Nm)
21.5
Internal Inertia (kgm²)
0.00041
Height To Mounting Surface (mm)
123
center_distance_mm_metric
50
Mounting Surface Diameter (mm)
45
B10 Torque Capacity (Nm)
42.3
Maximum Torque (Nm)
21.5
Output Overturning Moment Capacity (Nm)
178