B10 Torque Capacity (in-lb)
4860
Output Overturning Moment Capacity (in-lb)
6951
output_radial_capactiry_lb_english
2715
height_t0_mounting_surface_in_english
7.5
Mounting Surface Diameter (in)
3.3
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
40.763
output_shaft_dia_in_english
1.625
output_overturning_moment_capacity_inlb_english
6951
Output Shaft Diameter (in)
1.625
Output Radial Capacity (lb)
2715
mounting_surface_diameter_in_english
3.25
Height To Mounting Surface (in)
7.5
maximum_torque_inlb_english
5616
Internal Inertia (lb-in²)
75
b10_torque_capacity_inlb_english
4860
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.03
Center Distance (in)
5.979
Internal Inertia (lb-in²)
75
Output Thrust/Axial Capacity (lb)
1374
Maximum Torque (in-lb)
5616
center_distance_in_english
5.979
output_thrust_axial_capacity_lb_english
1374
mounting_surface_diameter_mm_metric
82.55
Output Shaft Diameter (mm)
41.275
output_shaft_dia_mm_metric
41.275
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
6114
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00147
output_radial_capactiry_n_metric
12082
height_t0_mounting_surface_mm_metric
190.5
B10 Torque Capacity (Nm)
549
output_thrust_axial_capacity_n_metric
6114
Mounting Surface Diameter (mm)
82.6
b10_torque_capacity_nm_metric
549
Internal Inertia (kgm²)
0.02195
output_overturning_moment_capacity_nm_metric
785
Output Overturning Moment Capacity (Nm)
785
Center Distance (mm)
151.9
Height To Mounting Surface (mm)
190.5
center_distance_mm_metric
151.8666
Output Radial Capacity (N)
12082
Maximum Torque (Nm)
635
Maximum Torque (Nm)
635
Internal Inertia (kgm²)
0.02195
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.012