Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5130-R
5130-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.38
Plunger Travel (in)
1.75
Maximum Holding Capacity (lbf)
5800
Weight (lb)
3.03
Imperial or Metric Product
Imperial
Weight (kg)
1.37
Plunger Travel (mm)
44.5
Maxmum Holding Capacity (N)
25800
Plunger Height (mm)
35
Handle Opening (Degrees)
125
Base Mounting Style
Flange
Product Type
Heavy Duty
Spindle (Recommended)
325203
PublishedDate
1676897531000
Spindle Included?
No
Product Series
5000
Toggle Lock Plus
Yes
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Plunger Thread
1/2-13
Standard Material
Steel
Product Accessories
325203
325107 SPINDLE & (2) 250119
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top