Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5131-R
5131-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2500
Weight (lb)
1.15
Plunger Height (in)
1.1
Plunger Travel (in)
1
Maxmum Holding Capacity (N)
11120
Imperial or Metric Product
Imperial
Plunger Travel (mm)
25.4
Plunger Height (mm)
28
Weight (kg)
0.52
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Heavy Duty
Plunger Thread
5/16-18
Standard Material
Steel
PublishedDate
1676897533000
Toggle Lock Plus
Yes
Plunger
Round
Base Mounting Style
Flange
Spindle (Recommended)
461203
Product Function
Clamping
Product Series
5000
Spindle Included?
No
Handle Opening (Degrees)
113
Product Accessories
461203
SPINDEL IMPERIAL 5/16-18x31
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top