Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
52H-3NXXHX63XX
52H-3NXXHX63XX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1325
Weight (lb)
7.7
Holding Torque (Max) (Nm)
1800
Weight (kg)
3.5
Clamp Arm Style
U-Arm (Center)|Lateral (Side) Arm
Product Series
52H-3E
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Hand Lever
Yes
Product Type
Enclosed
Opening Angle (deg)
5-135°
Product Function
Clamping
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR631-75-204
U-clamping arm set, right
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-45-144
CLAMPING ARM SET, LATERAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM631-75-204
U-CLAMPING ARM SET, CENTRIC ACIER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-15-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-45-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-75-204
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-080-1-01
GMBH/LATERAL SIDE ARM, USED ON 82M-6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UR634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S631-25-144
Clampingarm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UL634-25-144
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top