Email_Header_2550x130px_Banner_Automate
Manual Clamping
Destaco’s 558 Series heavy-duty, vertical hold down clamps feature hardened steel pins and bushings, a hold down bar that can be machined, and forged alloy steel handle/links for rugged service.

558

THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. POTENTIAL SUBSTITUTES CAN BE FOUND AT 548 or 535-LB. For additional product data, please contact Destaco customer service.

  • Forged alloy steel handle and links for rugged service
  • Hardened steel pins and bushings
  • Solid bar clamp arm may be modified to suit application requirements
  • Bar opens 192 degrees to clear work area
Visit Product Series:
CAD

Download
Product Details Unit View:
Clamp Arm Length (in) 4.91
Weight (lb) 4.94
Maximum Holding Capacity (lbf) 2500
Height Under Clamp Arm (in) 3.79
Clamp Arm Length (mm) 124.7
Maxmum Holding Capacity (N) 11100
Weight (kg) 2.24
Height Under Clamp Arm (mm) 96.3
Application - Closures Poor/Low
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 192
Application - Welding Excellent/High
Clamp Arm Style Solid Bar
Application - Machining Fair/Medium
Standard Material Forged alloy steel
Toggle Lock Plus No
Duty Cycle 3
Handle Vertical
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
Handle Opening (+10°) 64
Product Series 558
Service Environment Normal
Application - Checking Fixtures Poor/Low
Base Mounting Style Straight
Application - Wood-Working Poor/Low
Product Type Heavy Duty
Application - Food Processing Not Recommended
Back to Top