Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco’s 56H40-2C6 Series pneumatic pin clamp packages feature a compact design, low weight, and lateral mounting areas that are front-facing.

56D60-1XXXXXXC

DESTACO’s 56H40-2C6 Series pneumatic pin clamp packages feature a compact design, low weight, and lateral mounting areas that are front-facing. Application: Accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process, the pins retract and the workpiece is easily removed from the jig.
  • Compact, lightweight design
  • Highly accurate positioning due to twin piston rod guides
  • Lateral and front-facing mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 2.48
Stroke (in) 3.5
Weight (lb) 8.82
Retraction Force (lb) 247
Stroke (mm) 60
Weight (kg) 4
Retraction Force (N) 1100
Cylinder Bore (mm) 63
DistributorGroup Camco Indexers & Conveyors
Product Type Double Shaft
Product Series 56D60-1
Product Function Clamping
Hand Lever Yes
Back to Top