Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
56H40-2XXXXXXA-4
56H40-2XXXXXXA/4
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.57
Shear Force (lb)
45
Stroke (in)
1.6
Weight (lb)
4.4
Deviation (in)
0.004
Deviation (mm)
0.09
Shear Force (N)
200
Stroke (mm)
40
Weight (kg)
2
Cylinder Bore (mm)
40
Product Type
Single Shaft
Product Series
56H40-2
Hand Lever
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000004
Kit cambio carrera a 40 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200L4
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8006
TURCK SWITCH BLOCK
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-013-3
Protección 86P4/6+56H40
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-231-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-181-1
EXTERNAL GUIDING CERAMIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-009-2
Guía externa 86P4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top