Output Radial Capacity (lb)
5667
Mounting Surface Diameter (in)
5.75
center_distance_in_english
6.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
25.736
output_radial_capactiry_lb_english
5667
Maximum Torque (in-lb)
8067
B10 Torque Capacity (in-lb)
6928
Internal Inertia (lb-in²)
244
center_thru_hole_diameter_in_english
2.5
Output Overturning Moment Capacity (in-lb)
16292
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
207.596
Height To Mounting Surface (in)
12.38
Output Thrust/Axial Capacity (lb)
3528
mounting_surface_diameter_in_english
5.75
height_t0_mounting_surface_in_english
12.38
Internal Inertia (lb-in²)
244
maximum_torque_inlb_english
8067
Center Distance (in)
6.25
b10_torque_capacity_inlb_english
6928
output_overturning_moment_capacity_inlb_english
16292
Center Thru Hole Diameter (in)
2.5
output_thrust_axial_capacity_lb_english
3528
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.061
Center Distance (mm)
158.8
height_t0_mounting_surface_mm_metric
314.452
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0075
B10 Torque Capacity (Nm)
783
Maximum Torque (Nm)
912
Internal Inertia (kgm²)
0.0714
Maximum Torque (Nm)
912
Imperial or Metric Product
Imperial
center_distance_mm_metric
158.75
mounting_surface_diameter_mm_metric
146.05
Height To Mounting Surface (mm)
314.5
Output Radial Capacity (N)
25218
Center Thru Hole Diameter (mm)
63.5
center_thru_hole_diameter_mm_metric
63.5
output_radial_capactiry_n_metric
25218
b10_torque_capacity_nm_metric
783
Mounting Surface Diameter (mm)
146.1
Internal Inertia (kgm²)
0.0714
output_overturning_moment_capacity_nm_metric
1841
Output Thrust/Axial Capacity (N)
15700
output_thrust_axial_capacity_n_metric
15700
Output Overturning Moment Capacity (Nm)
1841