Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
601-O
601-O
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.5
Maximum Holding Capacity (lbf)
100
Weight (lb)
0.09
Plunger Travel (in)
0.63
Plunger Travel (mm)
16
Weight (kg)
0.04
Maxmum Holding Capacity (N)
440
Plunger Height (mm)
12.7
Imperial or Metric Product
Imperial
Toggle Lock Plus
No
Plunger
External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Product Function
Clamping
Product Type
Standard
Product Series
601
Spindle Included?
No
Base Mounting Style
Flange
Plunger Thread
1/4-20
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Back to Top