Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6015-R
6015-R
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
560
Plunger Height (in)
0.5
Weight (lb)
0.33
Plunger Travel (in)
0.7
Maxmum Holding Capacity (N)
2500
Plunger Height (mm)
12.7
Weight (kg)
0.15
Imperial or Metric Product
Imperial
Plunger Travel (mm)
17.8
Product Series
6015
Base Mounting Style
Flange
Product Type
Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
35:1
Spindle Included?
No
Plunger
Round
Plunger Thread
1/4-20
Spindle (Recommended)
205203
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Product Function
Clamping
Product Accessories
205203
SPINDLE FOR 602 IMPERIAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top